Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3ASD648001A399

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3ASD648001A399

General Information

  • Product ID:
    3ASD648001A399
  • ABB Type Designation:
    R2E160-AD01-46 220V 50/60HZ
  • Catalog Description:
    R2E160-AD01-46 220V 50/60HZ; R2E160-AD01-46 220V 50/60HZ Fan

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
    Italy (IT)
  • Customs Tariff Number:
    84145995
  • Invoice Description:
    R2E160-AD01-46 220V 50/60HZ Fan
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    29.62 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    R2E160-AD01-46 220V 50/60HZ Fan

Classifications

  • UNSPSC:
    40101600

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links