Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS350-03E-07A3-4+B063

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS350-03E-07A3-4+B063

General Information

  • Global Commercial Alias:
    ACS350-03E-07A3-4+B063
  • Product ID:
    3AUA0000039718
  • ABB Type Designation:
    ACS350-03E-07A3-4+B063
  • EAN:
    6410038785543
  • Catalog Description:
    ACS350-03E-07A3-4+B063; ACS350-03E-07A3-4+B063 Pn 3, I2n 7,3A IP66

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    ACS350-03E-07A3-4+B063 Pn 3, I2n 7,3A IP66
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    8.4 kg
  • Product Net Depth / Length:
    790 mm
  • Product Net Height:
    345 mm
  • Product Net Width:
    255 mm

Technical

  • Frame Size:
    R1

Additional Information

  • Product Main Type:
    ACS350
  • Product Name:
    Frequency converter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links