Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000064386

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000064386

General Information

  • Product ID:
    3AUA0000064386
  • ABB Type Designation:
    AFCB-01C AND APOW-11C KIT
  • Catalog Description:
    AFCB-01C AND APOW-11C KIT; SPAREPART KIT
  • Long Description:
    AFCB-01C AND APOW-11C KIT

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000061236
APOW-11C; POW. SUPP. BOARD APOW-11C 1.000 PCE
3AUA0000061239
AFCB-01C; PROTECTION BOARD AFCB-01C 1.000 PCE
3AUA0000093574 SUPPORT INSULATOR 2.000 PCE
3AXD50000014307 PACKING, PLASTIC CUSHION 1.000 PCE

Where Used (as part of "kit")

Identifier Description Type
3AXD50000260676
Kit
3AXD50000260683
Kit
3AXD50000260690
Kit
3AXD50000260706
Kit

Ordering

  • Country of Origin:
    United States (US)
    Estonia (EE)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SPAREPART KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.3 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    SPAREPART KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    ce8f31e2-5507-420b-b830-0447a22372ca Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links