Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000069759

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000069759

General Information

  • Product ID:
    3AUA0000069759
  • ABB Type Designation:
    NCBC-71 FOR CROWBAR
  • Catalog Description:
    NCBC-71 FOR CROWBAR; RETROFIT ACCESSORIES
  • Long Description:
    NCBC-71 FOR CROWBAR

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000073480 WORK INSTRUCTION 1.000 PCE
3AUA0000061239
AFCB-01C; PROTECTION BOARD AFCB-01C 1.000 PCE
3AUA0000069561 INSULATING SHEET, PLASTIC 1.000 PCE
3AXD50000014307 PACKING, PLASTIC CUSHION 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    RETROFIT ACCESSORIES
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.002 m³

Dimensions

  • Product Net Weight:
    0.619 kg
  • Product Net Depth / Length:
    100 mm
  • Product Net Height:
    100 mm
  • Product Net Width:
    200 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    RETROFIT ACCESSORIES

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links