Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000070178

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000070178

General Information

  • Product ID:
    3AUA0000070178
  • ABB Type Designation:
    690V SUB-ASSEMB. KIT FOR 3 IGBTS C123
  • Catalog Description:
    690V SUB-ASSEMB. KIT FOR 3 IGBTS C123; PCB KIT
  • Long Description:
    690V SUB-ASSEMB. KIT FOR 3 IGBTS C123

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000061239
AFCB-01C; PROTECTION BOARD AFCB-01C 1.000 PCE
3AUA0000061236
APOW-11C; POW. SUPP. BOARD APOW-11C 1.000 PCE
68692164 WIRE HARNESS 1.000 PCE

Where Used (as part of "kit")

Identifier Description Type
3AXD50000764570
Kit
3AXD50000764587
Kit

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    PCB KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    6.325 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    PCB KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    bac902d6-440c-407f-85d5-b93645943e7d Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links