Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: JUNCTION BOX 8 STRINGS 80A 1000VDC MO

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

JUNCTION BOX 8 STRINGS 80A 1000VDC MO

General Information

  • Extended Product Type:
    JUNCTION BOX 8 STRINGS 80A 1000VDC MO
  • Product ID:
    3AUA0000098721
  • EAN:
    6438177296225
  • Catalog Description:
    JUNCTION BOX 8 STRINGS 80A 1000VDC MO Junction Box
  • Long Description:
    Device that connects outputs of multiple solar source circuits (strings) into a combined output circuit or circuits.

Ordering

  • Customs Tariff Number:
    85361090
  • Invoice Description:
    JUNCTION BOX 8 STRINGS 80A 1000VDC MO
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    376 mm
  • Product Net Width:
    578.5 mm
  • Product Net Height:
    779 mm
  • Product Net Weight:
    19.46 kg

Technical

  • Suitable For:
    PVS

Container Information

  • Package Level 1 EAN:
    6438177296225
  • Package Level 1 Units:
    packet 1 piece

Additional Information

  • Country of Origin:
    Finland (FI)
  • Product Main Type:
    JUNCTION
  • Product Name:
    Junction Box
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links