Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000133565

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000133565

General Information

  • Product ID:
    3AUA0000133565
  • ABB Type Designation:
    -
  • Catalog Description:
    CONTACTOR AF30Z-30-00-21

Additional Information

  • ABB Type Designation:
    -
  • CN8:
    85049099
  • Country of Origin:
    Finland (FI)
    Spain (ES)
  • Customs Tariff Number:
    85049090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    1 kg
  • Invoice Description:
    CONTACTOR AF30Z-30-00-21
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Depth / Length:
    1 cm
  • Product Net Height:
    10 cm
  • Product Net Weight:
    1 kg
  • Product Net Width:
    10 cm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Singapore, Singapore
    Beijing, China
    Singapore, Singapore
    Tokyo, Japan
    Australia, Australia
  • UNSPSC:
    39122004
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links