Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AUA0000151291

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AUA0000151291

General Information

  • Product ID:
    3AUA0000151291
  • ABB Type Designation:
    ZCU-12 AND ZMU-03 FOR LIGHT DEMO UNIT
  • Catalog Description:
    ZCU-12 AND ZMU-03 FOR LIGHT DEMO UNIT; SOFTWARE KIT
  • Long Description:
    ZCU-12 AND ZMU-03 FOR LIGHT DEMO UNIT

Kit Contents

Identifier Description Qty Unit Of Measure
68978955
HTL encoder interface FEN-31 1.000 PCE
3AUA0000089109
2-port Ethernet (Ethernet/IP, Modbus/TCP, PROFINET) FENA-21 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SOFTWARE KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Weight:
    1.1 kg
  • Product Net Depth / Length:
    0.11 mm
  • Product Net Height:
    0.11 mm
  • Product Net Width:
    0.11 mm
  • Package Level 1 Depth / Length:
    0.11 mm
  • Package Level 1 Height:
    0.11 mm
  • Package Level 1 Width:
    0.11 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    SOFTWARE KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    d52b21fe-0e8d-4119-ae5e-281df189363a Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links