Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000000303

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000000303

General Information

  • Product ID:
    3AXD50000000303
  • ABB Type Designation:
    FSO-11 Kit
  • Catalog Description:
    FSO-11 Kit
  • Long Description:
    FSO-11 Kit

Kit Contents

Identifier Description Qty Unit Of Measure
3AXD50000001434 DATA CABLE 1.000 PCE
3AUA0000093086 PLATE, AL/MG 1.000 PCE
3AUA0000097054 USER MANUAL 1.000 PCE
68345022 TAPPING SCREW 4.000 PCE
68343062 COMBI SCREW 4.000 PCE

Ordering

  • Country of Origin:
    Finland (FI)
    Saudi Arabia (SA)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    FSO-11 Kit
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0.3 kg
  • Product Net Depth / Length:
    163 mm
  • Product Net Height:
    55 mm
  • Product Net Width:
    240 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    FSO-11 Kit
  • Product Name:
    Safety Functions module

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links