Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000005465

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000005465

General Information

  • Product ID:
    3AXD50000005465
  • ABB Type Designation:
    MDL-7-R, 7 A, 250 V, glass tube
  • Catalog Description:
    MDL-7-R, 7 A, 250 V, glass tube; Fuse

Categories

Ordering

  • Country of Origin:
    Hungary (HU)
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Fuse
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    0 kg

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    Installation accessories

Classifications

  • UNSPSC:
    39120000
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links