Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000192175

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000192175

General Information

  • Product ID:
    3AXD50000192175
  • ABB Type Designation:
    ACH-AP-H PACKED SP
  • Catalog Description:
    ACH-AP-H PACKED SP; CONTROL PANEL KIT
  • Long Description:
    ACH-AP-H PACKED SP

Kit Contents

Identifier Description Qty Unit Of Measure
3AXD50000004398
ACH-AP-H; Hand-Off-Auto control panel (standard) 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    Thailand (TH)
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    CONTROL PANEL KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    345.6 cm³

Dimensions

  • Product Net Weight:
    0.13 kg
  • Product Net Depth / Length:
    135 mm
  • Product Net Height:
    32 mm
  • Product Net Width:
    80 mm
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Height:
    32 mm
  • Package Level 1 Width:
    80 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    CONTROL PANEL KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links