You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3AXD50000260577

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3AXD50000260577

General Information

  • Product ID:
    3AXD50000260577
  • ABB Type Designation:
    ACS800 MODULE PCB KIT 1
  • Catalog Description:
    ACS800 MODULE PCB KIT 1; PREVENTIVE MAINTENANCE KIT
  • Long Description:
    ACS800 MODULE PCB KIT 1

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
68969972
POWER SUPP AFPS-11C; POWER SUPPLY BOAR AFPS-11C 1.000 PCE

Ordering

  • Country of Origin:
    Estonia (EE)
  • Customs Tariff Number:
    84145925
  • Invoice Description:
    PREVENTIVE MAINTENANCE KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.55 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    PREVENTIVE MAINTENANCE KIT

Environmental

  • SCIP:
    d28691f6-6bed-4f90-9475-e459c0eb2697 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links