Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000260874

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000260874

General Information

  • Product ID:
    3AXD50000260874
  • ABB Type Designation:
    ACS800-104 R7I KIT 3
  • Catalog Description:
    ACS800-104 R7I KIT 3; PREVENTIVE MAINTENANCE KIT
  • Long Description:
    ACS800-104 R7I KIT 3

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000061239
AFCB-01C; PROTECTION BOARD AFCB-01C 1.000 PCE
3AUA0000061236
APOW-11C; POW. SUPP. BOARD APOW-11C 1.000 PCE

Ordering

  • Country of Origin:
    Estonia (EE)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    PREVENTIVE MAINTENANCE KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    3.35 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    PREVENTIVE MAINTENANCE KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    e5ad2f70-54de-48ac-b1b0-18dbcc5ca6e1 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links