Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3AXD50000309894

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3AXD50000309894

General Information

  • Product ID:
    3AXD50000309894
  • ABB Type Designation:
    ACS800-104 R8I DSW KIT 3A
  • Catalog Description:
    ACS800-104 R8I DSW KIT 3A; SPAREPART KIT
  • Long Description:
    ACS800-104 R8I DSW KIT 3A

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
58985066
Filter capacitor pair 3.000 PCE
68909058
TEMP MEASURING; TEMP MEASURING BO ATMB-01C 1.000 PCE
68295459
OUTPUT FILTER; OUTPUT FILTER BOA AOFC-02 1.000 PCE

Ordering

  • Country of Origin:
    Estonia (EE)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SPAREPART KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    30.262 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    SPAREPART KIT

Environmental

  • SCIP:
    542beb2e-de94-46ea-9b7f-ce46130cba38 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds