Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACH580-31-180A-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACH580-31-180A-4

General Information

  • Global Commercial Alias:
    ACH580-31-180A-4
  • Product ID:
    3AXD50000429110
  • ABB Type Designation:
    ACH580-31-180A-4
  • Catalog Description:
    ACH580-31-180A-4 PN:kW, IN:A

Categories

  • Products » Drives » Low voltage AC drives » Industry-specific drives » Drives for HVAC » ACH580-31 - Wall-mounted ultra low harmonic drive for HVAC

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    ACH580-31-180A-4 PN:kW, IN:A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Height:
    965 mm
  • Product Net Length:
    438 mm
  • Product Net Width:
    300 mm

Additional Information

  • Product Main Type:
    ACH580-31-180A-4
  • Product Name:
    Frequency Converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds