Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3AXD50000439638

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3AXD50000439638

General Information

  • Product ID:
    3AXD50000439638
  • ABB Type Designation:
    PCB KIT R8I 500V 2 IGBT TYPE
  • Catalog Description:
    PCB KIT R8I 500V 2 IGBT TYPE; ASSEMBLY KIT
  • Long Description:
    PCB KIT R8I 500V 2 IGBT TYPE

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
68242843
AGBB-01C; GATE DRIVER BRANC AGBB-01C 1.000 PCE
64605666
POWER SUPPLY BRD APOW-01C 1.000 PCE
3AUA0000097967 SHROUD, PLASTIC 1.000 PCE
3AXD50000327720 PACKING, CARDBOARD BOX 1.000 PCE
3AUA0000065907 PACKING MATERIAL 1.000 PCE

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    ASSEMBLY KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    5.273 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Additional Information

  • Product Name:
    ASSEMBLY KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    9d5daa4b-f2bc-4282-85b5-9f20769ea8c6 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds