Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000439676

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000439676

General Information

  • Product ID:
    3AXD50000439676
  • ABB Type Designation:
    PCB KIT R8I 690V 2 IGBT TYPE
  • Catalog Description:
    PCB KIT R8I 690V 2 IGBT TYPE; ASSEMBLY KIT
  • Long Description:
    PCB KIT R8I 690V 2 IGBT TYPE

Kit Contents

Identifier Description Qty Unit Of Measure
3AUA0000061239
AFCB-01C; PROTECTION BOARD AFCB-01C 1.000 PCE
3AUA0000061236
APOW-11C; POW. SUPP. BOARD APOW-11C 1.000 PCE
68692164 WIRE HARNESS 1.000 PCE
3AUA0000094107 WIRE HARNESS 1.000 PCE
3AXD50000327720 PACKING, CARDBOARD BOX 1.000 PCE
3AUA0000065907 PACKING MATERIAL 1.000 PCE

Where Used (as part of "kit")

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    ASSEMBLY KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    5.175 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    ASSEMBLY KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • SCIP:
    17dddf2c-036b-4b37-a4e9-f921e2281a75 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links