Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS880-104-0740A-5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS880-104-0740A-5

General Information

  • Global Commercial Alias:
    ACS880-104-0740A-5
  • Product ID:
    3AXD50000554393
  • ABB Type Designation:
    ACS880-104-0740A-5
  • Catalog Description:
    ACS880-104-0740A-5; ACS880-104-0740A-5 PN: 500 kW, IN: 740 A

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85044085
  • Invoice Description:
    ACS880-104-0740A-5 PN: 500 kW, IN: 740 A
  • Made To Order:
    Yes
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Technical

  • Frame Size:
    R8i
  • Ecodesign Exemption:
    Energy efficiency data is not provided for the drive module/module package. The drive modules/module packages are not considered as VSD and are not in the scope of the EU ecodesign requirements (Regulation EU/2019/1781).

Additional Information

  • Product Main Type:
    ACS880-104
  • Product Name:
    Inverter module

Classifications

  • UNSPSC:
    39122001

Environmental

  • SCIP:
    05C2E407-CD48-48A1-866D-3AA54A68C69E Finland (FI)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links