Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000600113

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000600113

General Information

  • Product ID:
    3AXD50000600113
  • ABB Type Designation:
    EXPERT ACS880-304 DXT
  • Catalog Description:
    EXPERT ACS880-304 DXT; SERVICE SUITCASE
  • Long Description:
    EXPERT ACS880-304 DXT

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
3AXD50000000401
7 A;690 V;25A AC-1, COIL 100-250V; CONTACTOR 1.000 PCE
3AXD50000663163 SPECIFICATION 1.000 PCE
3AXD50000534258 ASSEMBLY DRAWING 1.000 PCE

Ordering

  • Country of Origin:
    Estonia (EE)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SERVICE SUITCASE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    12.429 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    SERVICE SUITCASE

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links