You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3AXD50000603428

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3AXD50000603428

General Information

  • Product ID:
    3AXD50000603428
  • ABB Type Designation:
    EXPERT ACS880-104 R1I-R7I
  • Catalog Description:
    EXPERT ACS880-104 R1I-R7I; SERVICE SUITCASE
  • Long Description:
    EXPERT ACS880-104 R1I-R7I

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
58985066
Filter capacitor pair 3.000 PCE
3AXD50000631568 SPECIFICATION 1.000 PCE
3AXD50000712571 ASSEMBLY DRAWING 1.000 PCE

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SERVICE SUITCASE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    18.254 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    SERVICE SUITCASE

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links