Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000686438

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000686438

General Information

  • Product ID:
    3AXD50000686438
  • ABB Type Designation:
    BASIC ACS880-104 R8I & -304 DXT
  • Catalog Description:
    BASIC ACS880-104 R8I & -304 DXT; SERVICE SUITCASE
  • Long Description:
    BASIC ACS880-104 R8I & -304 DXT

Categories

Kit Contents

Identifier Description Qty Unit Of Measure
3AXD50000000148
Fuse 170M6413, 900A, 690V, AR; Fuse 2.000 PCE
68731658
Fuse 170M6415, 1100A, 690V; Fuse 170M6415, 1100A, 690V 2.000 PCE
3AXD50000000150
Fuse 170M6417, 1400A, 690V, AR; Fuse 2.000 PCE
68393108
Fuse 170M6419, 1600A, 690V; Fuse 170M6419, 1600A, 690V 2.000 PCE
63903167
170M6544, 630A, 1250V, 3BK/80; Fuse 2.000 PCE
63919128
170M6546, 800 A, 1250 V; Fuse 2.000 PCE
63916749
170M6548, 1000A, 1100V, 3BK/80; Fuse 2.000 PCE
3AXD50000686452 SPECIFICATION 1.000 PCE
3AXD50000691364 ASSEMBLY DRAWING 1.000 PCE

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SERVICE SUITCASE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    24.584 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    SERVICE SUITCASE

Environmental

  • SCIP:
    04cd4e87-59c5-482c-8c8c-af119e3b38c1 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links