Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000718559

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000718559

General Information

  • Product ID:
    3AXD50000718559
  • ABB Type Designation:
    INTERNAL CCU UPGRADE KIT TO EXTERNAL CCU
  • Catalog Description:
    INTERNAL CCU UPGRADE KIT TO EXTERNAL CCU; INSTALLATION KIT
  • Long Description:
    INTERNAL CCU UPGRADE KIT TO EXTERNAL CCU

Kit Contents

Identifier Description Qty Unit Of Measure
3AXD50000715404 INSTRUCTION 1.000 PCE
42003067 COMBI SCREW 4.000 PCE
3AXD50000040241 STANDOFF 1.000 PCE
3AXD50000001386
3000MM,SF/UTP,RJ45/RJ45,CAT5E; Data Cable 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    INSTALLATION KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Weight:
    2.313 kg
  • Product Net Depth / Length:
    0.11 mm
  • Product Net Height:
    0.11 mm
  • Product Net Width:
    0.11 mm
  • Package Level 1 Depth / Length:
    0.11 mm
  • Package Level 1 Height:
    0.11 mm
  • Package Level 1 Width:
    0.11 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    INSTALLATION KIT

Environmental

  • SCIP:
    c6c3eae7-9cde-40db-8fbd-00f07ece05b0 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links