Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000742059

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000742059

General Information

  • Product ID:
    3AXD50000742059
  • ABB Type Designation:
    PCB KIT R8ILC 690V 3 IGBT TYPE
  • Catalog Description:
    PCB KIT R8ILC 690V 3 IGBT TYPE; ASSEMBLY KIT
  • Long Description:
    PCB KIT R8ILC 690V 3 IGBT TYPE

Kit Contents

Identifier Description Qty Unit Of Measure
35065784
INSULATING PILLAR 2.000 PCE
3AUA0000031410 WIRE HARNESS 1.000 PCE
3AUA0000061239
AFCB-01C; PROTECTION BOARD AFCB-01C 1.000 PCE
3AUA0000031511 WIRE HARNESS 1.000 PCE
3AUA0000031408 WIRE HARNESS 1.000 PCE
3AUA0000061236
APOW-11C; POW. SUPP. BOARD APOW-11C 1.000 PCE
3AUA0000031409 WIRE HARNESS 1.000 PCE
3AUA0000031396 WIRE HARNESS 1.000 PCE
3AUA0000031635 WIRE HARNESS 1.000 PCE
68615976
AOFC-03; FILTER BOARD AOFC-03 1.000 PCE
68909058
TEMP MEASURING; TEMP MEASURING BO ATMB-01C 1.000 PCE
3AUA0000031501 WIRE HARNESS 1.000 PCE
64763407 INSULATION SUPPORT 4.000 PCE

Ordering

  • Country of Origin:
    Estonia (EE)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    ASSEMBLY KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    20 dm³

Dimensions

  • Product Net Weight:
    3.074 kg
  • Product Net Depth / Length:
    200 mm
  • Product Net Height:
    200 mm
  • Product Net Width:
    500 mm
  • Package Level 1 Depth / Length:
    200 mm
  • Package Level 1 Height:
    200 mm
  • Package Level 1 Width:
    500 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    ASSEMBLY KIT

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links