Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: ACS530-01 R9 conduit box

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

ACS530-01 R9 conduit box

General Information

  • Global Commercial Alias:
    ACS530-01 R9 conduit box
  • Product ID:
    3AXD50000776108
  • ABB Type Designation:
    ACS530-01 R9 conduit box
  • Catalog Description:
    ACS530-01 R9 conduit box
  • Long Description:
    ACS530-01 R9 conduit box

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044096
  • Invoice Description:
    ACS530-01 R9 conduit box
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    59.41 dm³

Dimensions

  • Product Net Weight:
    6 kg
  • Product Net Depth / Length:
    228 mm
  • Product Net Height:
    490 mm
  • Product Net Width:
    203 mm
  • Package Level 1 Units:
    0 carton

Technical

  • Degree of Protection:
    IP00
  • Enclosure Type NEMA:
    Open Type
  • Frame Size:
    R0

Additional Information

  • Product Name:
    frequency converter

Classifications

  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links