Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: CBL-F15M-S1-3S0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

CBL-F15M-S1-3S0

General Information

  • Global Commercial Alias:
    CBL-F15M-S1-3S0
  • Product ID:
    3AXD50000929498
  • ABB Type Designation:
    CBL-F15M-S1-3S0
  • Catalog Description:
    DSM encoder cable, ABS ST, for motor >= 1 kW, 15 m
  • Long Description:
    Cables used for the DSM servo motors with preassembled connectors. The cable offers various length options according to user requirements. The cable has good anti-interference capability, as well as certain flame retardant ability, effectively ensuring the safe and reliable operation of the servo motor. It provides a reliable power connection and efficient signal transmission for the servo system.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85444221
  • Invoice Description:
    DSM encoder cable, ABS ST, for motor >= 1 kW, 15 m
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.246 kg
  • Package Level 1 Units:
    0 carton

Technical

  • Frame Size:
    A

Additional Information

  • Product Name:
    DSM encoder cable

Classifications

  • UNSPSC:
    26121600
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links