Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000987009

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000987009

General Information

  • Product ID:
    3AXD50000987009
  • ABB Type Designation:
    BDCL-14-7
  • Catalog Description:
    BDCL-14-7; FILTER UNIT
  • Long Description:
    BDCL-14-7

Categories

Ordering

  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    FILTER UNIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    148.864 dm³

Dimensions

  • Product Net Weight:
    186 kg
  • Product Net Depth / Length:
    444 mm
  • Product Net Height:
    1397 mm
  • Product Net Width:
    240 mm
  • Package Level 1 Depth / Length:
    444 mm
  • Package Level 1 Height:
    1397 mm
  • Package Level 1 Width:
    240 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    FILTER UNIT
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links