Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3AXD50000990573

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3AXD50000990573

General Information

  • Product ID:
    3AXD50000990573
  • ABB Type Designation:
    OESA400 AF265 CONTACTOR UPGRADE KIT
  • Catalog Description:
    OESA400 AF265 CONTACTOR UPGRADE KIT; SPAREPART KIT
  • Long Description:
    OESA400 AF265 CONTACTOR UPGRADE KIT

Kit Contents

Identifier Description Qty Unit Of Measure
3AXD50000696901 ASSEMBLY DRAWING 1.000 PCE
3AXD50000638932 BUS BAR, CU 1.000 PCE
3AXD50000638949 BUS BAR, BAR, CU 1.000 PCE
3AXD50000639144 BUS BAR, CU 1.000 PCE
3AXD50000639212 BUS BAR, BAR, CU 1.000 PCE
3AXD50000638925 BUS BAR, BAR, CU 1.000 PCE
3AXD50000639120 BUS BAR, BAR, CU 1.000 PCE
3AXD50000639137 ASSEMBLY PLATE, STEEL 1.000 PCE
64575945
INSULATOR GEORGE JORDAN D30 H30; INSULATOR GEORGE JORDAN D30 H30 2.000 PCE
36623144 COMBI SCREW 2.000 PCE
3AUA0000145463
400A(ITH);1000V(UE);100-250V AC/DC; Contactor,400A(ITH);1000V(UE);100-250V AC/DC;2S+ 1.000 PCE

Ordering

  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    SPAREPART KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    7.399 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Name:
    SPAREPART KIT
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links