Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000050R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000050R1

General Information

  • Product ID:
    3BDH000050R1
  • ABB Type Designation:
    AM 811F
  • Catalog Description:
    AM 811F Battery Module
  • Long Description:
    AM 811F, Battery Module

Additional Information

  • Medium Description:
    Use with PM 802F and PM 803F as a Battery Backup Module in an otherwise open E2-slot
    Battery SB 808F not included
    Software V7.1SP2a or higher is mandatory.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    125 mm
  • Product Net Height:
    155 mm
  • Product Net Width:
    28 mm
  • Product Net Weight:
    0.17 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Malta (MT)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links