Your country has been recognized as

India

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000384R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000384R0001

General Information

  • Product ID:
    3BDH000384R0001
  • ABB Type Designation:
    AO 723F Rev. A
  • Catalog Description:
    AO 723F Analog Output Module
  • Long Description:
    The analog output module AO 723F has 16 channels in two groups.
    8 channels are configurable as voltage or current output (-10…+10 V; 0…20 mA or 4…20 mA,), 8 channels are configurable as voltage output (-10…+10 V) only.
    This module is usable for PROFIBUS remote I/O and AC 700F / AC 900F direct I/O.

Additional Information

  • Medium Description:
    For PROFIBUS Slave and direct I/O.
    A 16 Channel analog output module for current or voltage.
    16 AO: +-10 V, 0/4-20 mA
    max. 8 AO usable as current outputs
    12 Bit + sign, 2-wire, 24 VDC 8 W
    Use with TU 715F / TU 716F
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    54 mm
  • Product Net Height:
    76 mm
  • Product Net Width:
    67.5 mm
  • Product Net Weight:
    0.15 kg

Technical

  • Channel Type:
    AO
  • Number of Output Channels:
    16

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links