Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000385R0005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000385R0005

General Information

  • Product ID:
    3BDH000385R0005
  • ABB Type Designation:
    AI 731F Rev. B
  • EAN:
    4013614503375
  • Catalog Description:
    AI 731F Analog Input Module
  • Long Description:
    The analog input module AI 731F has 8 input channels.
    Each of these channels can be individually configured depending on its intended usage.
    Possible applications are sensing a voltage or sensing a current in multiple value ranges, temperature measurement (platinum or nickel resistance thermometers Pt100, Pt1000, Ni1000) in two-, three- or four- wire configuration or sensing of Thermocouple. Configuring the inputs as digital inputs is also possible.
    This module is usable for PROFIBUS remote I/O and AC 700F / AC 900F direct I/O.

Additional Information

  • ABB Product Family:
    Freelance Control Hardware
  • ABB Type Designation:
    AI 731F Rev. B
  • Channel Type:
    AI
  • CN8:
    85389091
  • Country of Origin:
    Germany (DE)
    United States (US)
  • Customs Tariff Number:
    85389099
  • EAN:
    4013614503375
  • Frame Size:
    Undefined
  • Gross Weight:
    0.15 kg
  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Invoice Description:
    AI 731F Analog Input Module
  • Made To Order:
    No
  • Medium Description:
    For PROFIBUS Slave and direct I/O.
    An 8 channel analog input module for current, voltage or temperature.
    8 AI: Thermocouple and RTD, mV/V, mA, kOhm and 24 VDC
    15 Bit + sign, 2-, 3- and 4-wire, 24 VDC 5 W
    Software version 2013 SP1 RU04 or higher is mandatory.
    Use with TU 715F / TU 716F
  • Minimum Order Quantity:
    1 piece
  • Number of Batteries:
    0
  • Number of Input Channels:
    8
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    I-O Module
  • Product Net Depth / Length:
    76 mm
  • Product Net Height:
    54 mm
  • Product Net Weight:
    0.15 kg
  • Product Net Width:
    68 mm
  • Product Type:
    I-O_Module
  • Quote Only:
    No
  • RoHS Status:
    Not RoHs Compliant
  • SCIP:
    36b9b287-c8c0-49d3-9067-86eb29101818 Germany (DE)
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Ratingen, Germany
    Singapore, Singapore
    Menden, Germany
    Singapore, Singapore
    Singapore, Singapore
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links