Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000395R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000395R0001

General Information

  • Product ID:
    3BDH000395R0001
  • ABB Type Designation:
    CI 773F
  • Catalog Description:
    CI 773F PROFIBUS DP Master Module
  • Long Description:
    CI 773F PROFIBUS DP Master Module

Additional Information

  • Medium Description:
    A PROFIBUS Master communication interfaces for communication with the PROFIBUS DP fieldbus devices or remote I/Os. PROFIBUS PA support via seperate PA/DP coupler.
    DP-V0/V1, 12 MBit/s.
    1 x D-Sub terminal, 9-pole. Line redundancy via external RLM02.
    Software version 2013 SP1 or higher is mandatory.
    Use with AC 700F or AC 900F
  • Product Type:
    Communication_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Depth / Length:
    75 mm
  • Product Net Height:
    135 mm
  • Product Net Width:
    28 mm
  • Product Net Weight:
    0.1 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present United States (US)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links