Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000523R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000523R1

General Information

  • Product ID:
    3BDH000523R1
  • ABB Type Designation:
    3BDH000523
  • Catalog Description:
    DM 870 - Dummy Panel
  • Long Description:
    White (RAL9002) front plate for empty slots, for DIN rail
    housing PH 875 / PH 870 with special screw position, 8 HP
    width (1slot),
    pack of 1, with 1x4 screws

Additional Information

  • Medium Description:
    White (RAL9002) front plate for empty slots, for DIN rail
    housing PH 875 / PH 870 with special screw position, 8 HP
    width (1slot),
    pack of 1, with 1x4 screws
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    3 mm
  • Product Net Height:
    310 mm
  • Product Net Width:
    45 mm
  • Product Net Weight:
    0.07 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links