Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000610R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000610R1

General Information

  • Product ID:
    3BDH000610R1
  • ABB Type Designation:
    3BDH000610
  • Catalog Description:
    CAC 10-P, Closed Loop Control
  • Long Description:
    CAC 10-P, Closed Loop Control, SW Version as from 1.61

    4 Channels, Transmitter Power Supply,
    - Coupling Relay Control, Connection of Servo Drives,
    - Actuators and Pneumatics PI-Step Control, |- Three-Point-Positioner
    - Necessary Accessories: 4 pcs. CI 100/101, 1 Cable
    Clamp

Additional Information

  • Medium Description:
    4 Channels, Transmitter Power Supply,
    - Coupling Relay Control, Connection of Servo Drives,
    - Actuators and Pneumatics PI-Step Control, |- Three-Point-Positioner
    - Necessary Accessories: 4 pcs. CI 100/101, 1 Cable
    Clamp
  • Product Type:
    I-O_Module

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    202 mm
  • Product Net Height:
    340 mm
  • Product Net Width:
    45 mm
  • Product Net Weight:
    0.62 kg

Technical

  • Channel Type:
    AX
    DX
  • Number of Input Channels:
    24
  • Number of Output Channels:
    20

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    1a119b24-c448-472e-ac31-bf61c6262791 Malta (MT)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links