Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000690R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000690R1

General Information

  • Product ID:
    3BDH000690R1
  • ABB Type Designation:
    CI920AS
  • Catalog Description:
    CI920AS Comm. Interface V 2.1 (CIPBA-Ex)
  • Long Description:
    The remote S900 I/O system can be installed in non-hazardous areas or directly in Zone 1 or Zone 2 hazardous area depending on the selected system variant.
    S900 I/O communicates with the control system level using PROFIBUS DP standard.
    The I/O system can be installed directly in the field, therefore the costs for mashalling and wiring are reduced.

    The system is sturdy, error-tolerant and easy to service.
    Integrated disconnection mechanisms allow replacement during operation, meaning that there is no need to interrupt the primary voltage in order to exchange the power supply units.

    S900 I/O type S. For installation in hazardous area Zone 1. For connecting intrinsically safe field devices installed in Zone 2 or Zone 1 or Zone 0.

    CI920AS Communication Interface V 2.1 (CIPBA-Ex). Use only CI920AS with the same firmware for redundancy for PROFIBUS DP-V1 (observe Release Notes).

    - ATEX Certification for installation in Zone 1
    - Redundancy (Power and Communication)
    - Hot Configuration in Run
    - Hot Swap functionality
    - Extended Diagnostic
    - Excellent configuration and diagnostics via FDT/DTM
    - G3-coating for all components
    - Simplified maintenance with auto-diagnostics
    - Fieldbus protocol PROFIBUS DP-V1 (IEC 61158)
    - Coupling of the internal CAN bus to external PROFIBUS
    - HART over PROFIBUS DP-V1
    - Line or media redundancy via two coupling modules
    - Eletrical isolation between fieldbus, power
    - Diagnosis, configuration and parameterization via PROFIBUS

Additional Information

  • Medium Description:
    Use only CI920AS with the same firmware for redundancy for PROFIBUS DP-V1 (observe Release Notes).
  • Product Type:
    Communication_Module
  • Technical Information:
    Supersedes 3BDS014111

Ordering

  • HS Code:
    851762-- Telephone sets, including telephones for cellular networks or for other wireless networks; other apparatus for the transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network), other than transmission or reception apparatus of heading 84.43, 85.25, 85.27 or 85.28.- Other apparatus for transmission or reception of voice, images or other data, including apparatus for communication in a wired or wireless network (such as a local or wide area network) :-- Machines for the reception, conversion and transmission or regeneration of voice, images or other data, including switching and routing apparatus
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Depth / Length:
    104 mm
  • Product Net Height:
    20 mm
  • Product Net Width:
    104 mm
  • Product Net Weight:
    0.14 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    a24d53cb-f98d-42e7-b180-3f5f02ace859 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links