Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000807R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000807R1

General Information

  • Product ID:
    3BDH000807R1
  • ABB Type Designation:
    3BDH000807
  • Catalog Description:
    Rack mounting set
  • Long Description:
    mounting rail, U-rail U-shaped bracket,
    bracket rail , rail for mass
    (reference potential)

Additional Information

  • Medium Description:
    Mounting rail, U-rail, U-shaped bracket, bracket rail, etc.
    for standard cabinets
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    55 mm
  • Product Net Height:
    2220 mm
  • Product Net Width:
    80 mm
  • Product Net Weight:
    11 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links