Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000820R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000820R1

General Information

  • Product ID:
    3BDH000820R1
  • ABB Type Designation:
    3BDH000820
  • Catalog Description:
    CS 800, AC Power Supply
  • Long Description:
    "110 VAC - 230 VAC to 24 VDC/
    40A, Safe galv. Isolation, PFC, CE-Sign,
    paralleling, redundancy, hold-up time:
    30 ms, voltage- and temperatur control"

Additional Information

  • Medium Description:
    110 VAC -230 VAC to 24 VDC, 30A, Safe galv. Isolation, PFC, CE-Sign,
    paralleling, redundancy, hold-up time: 30 ms, voltage- and
    temperature control
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    850440-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Static converters
  • Customs Tariff Number:
    85044082

Dimensions

  • Product Net Depth / Length:
    390 mm
  • Product Net Height:
    295 mm
  • Product Net Width:
    245 mm
  • Product Net Weight:
    3.85 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    No SVHC present Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links