Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH000830R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH000830R1

General Information

  • Product ID:
    3BDH000830R1
  • ABB Type Designation:
    3BDH000830
  • Catalog Description:
    CS 430-P, Diode Module
  • Long Description:
    20...33 VDC/ 30A,
    with Power Surge Protector

Additional Information

  • Medium Description:
    20...33 VDC/ 30A, with Power Surge Protector
  • Product Type:
    Power_Supply

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Depth / Length:
    335 mm
  • Product Net Height:
    300 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    1.33 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    8f1896a4-982a-4fc4-a950-ada1b4cd5448 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links