Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDH001031R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDH001031R0001

General Information

  • Product ID:
    3BDH001031R0001
  • ABB Type Designation:
    TA 924F
  • Catalog Description:
    TA 924F Dummy Coupler Module
  • Long Description:
    TA 924F Dummy Coupler Module

Additional Information

  • Medium Description:
    Empty module housing to cover unused coupler bus slots of AC 900F controller.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    39239000

Dimensions

  • Product Net Depth / Length:
    75 mm
  • Product Net Height:
    152 mm
  • Product Net Width:
    28 mm
  • Product Net Weight:
    0 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links