Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDS005572R7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDS005572R7

General Information

  • Product ID:
    3BDS005572R7
  • ABB Type Designation:
    Advant Controller 160 SW 2.2
  • Catalog Description:
    Advant Controller 160 Base SW 2.2
  • Long Description:
    The license is valid for all Processor Modules in
    one Basic Rack RF616.
    Software on CD-ROM.

Where Used (as part of "kit")

Identifier Description Type
3BDS005559R4
Advant Controller 160 2.2 Basic Unit Kit

Additional Information

  • Medium Description:
    Advant Controller 160 Base SW 2.2
  • Product Type:
    Software_Media
  • Technical Information:
    The license is valid for all Processor Modules in
    one Basic Rack RF616.
    Software on CD-ROM.

Ordering

  • HS Code:
    852349-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Optical media :-- Other
  • Customs Tariff Number:
    85234925

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.04 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links