Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BDS008531R0903

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BDS008531R0903

General Information

  • Product ID:
    3BDS008531R0903
  • ABB Type Designation:
    Freelance 2016
  • Catalog Description:
    Freelance Software 2016, deu and eng CD
  • Long Description:
    Freelance Software 2016, German and English CD ROM

Additional Information

  • Medium Description:
    Installation CD for Freelance Software 2016, German and English language
  • Product Type:
    Software_Media

Ordering

  • HS Code:
    852380-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Other
  • Customs Tariff Number:
    85234990

Dimensions

  • Product Net Depth / Length:
    142 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    125 mm
  • Product Net Weight:
    0.06 kg

Environmental

  • RoHS Status:
    Not RoHs Compliant
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links