Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BFA29089931

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BFA29089931

General Information

  • Product ID:
    3BFA29089931
  • ABB Type Designation:
    IRK13765X/2000W 380-420V 400MM
  • Catalog Description:
    IR-LAMP HKWIS

Additional Information

  • ABB Type Designation:
    IRK13765X/2000W 380-420V 400MM
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85392190
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    IR-LAMP HKWIS
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    IR-LAMP HKWIS
  • Product Net Depth / Length:
    623 mm
  • Product Net Height:
    10 mm
  • Product Net Weight:
    0.05 kg
  • Product Net Width:
    14 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    29089931
  • Replacement Product ID (NEW):
    42001182
  • Selling Unit of Measure:
    piece
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links