Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BHB019786R0190

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BHB019786R0190

General Information

  • Product ID:
    3BHB019786R0190
  • ABB Type Designation:
    SPECIAL DCS800 INCL. REDUND. FAN,TYPV
  • Catalog Description:
    SPECIAL DCS800 INCL. REDUND. FAN,TYPV; THYRISTOR MODULE KIT
  • Long Description:
    SPECIAL DCS800 INCL. REDUND. FAN,TYPV

Kit Contents

Identifier Description Qty Unit Of Measure
3ADT754019R0001
-; Redundant fan box for DCS-800 1.000 PCE

Ordering

  • Country of Origin:
    United States (US)
    Poland (PL)
    Switzerland (CH)
  • Customs Tariff Number:
    85044083
  • Invoice Description:
    THYRISTOR MODULE KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    151 kg
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Package Level 1 Depth / Length:
    0 mm
  • Package Level 1 Height:
    0 mm
  • Package Level 1 Width:
    0 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    THYRISTOR MODULE KIT

Classifications

  • UNSPSC:
    39121007

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links