Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BHE038368R0102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BHE038368R0102

General Information

  • Product ID:
    3BHE038368R0102
  • ABB Type Designation:
    -
  • Catalog Description:
    PCBA, SPLITTER BOARD, LARGE, 3MVA
  • Long Description:
    PCBA, SPLITTER BOARD, LARGE, 3MVA

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85030099
  • Frame Size:
    Undefined
  • Gross Weight:
    0.17 lb
  • Invoice Description:
    PCBA, SPLITTER BOARD, LARGE, 3MVA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0.17 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    PCBA, SPLITTER BOARD, LARGE, 3MVA
  • Product Net Weight:
    0 lb
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Stocked At (Warehouses):
    New Berlin,Wisconsin, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links