Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BHT100010R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BSE000650R1
RF615K01 I/O Station with single CI610 Kit
3BSE011004R1
RF615K02 I/O Station with redund CI610 Kit
3BSE012075R1
AC 110 Basic Unit Kit

Additional Information

  • Medium Description:
    Base Backplane 10 slots
  • Product Type:
    Central_Unit
  • Technical Information:
    RF615 Base Backplane 10 slots for
    Advant Controller 100 series
    see only back plane 3BHT205000R1



    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    470.7 mm
  • Product Net Height:
    84.6 mm
  • Product Net Width:
    245.7 mm
  • Product Net Weight:
    3 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links