Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BIE010561-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BIE010561-001

General Information

  • Product ID:
    3BIE010561-001
  • ABB Type Designation:
    16A
  • Catalog Description:
    AIR HOSE 90mm FLEXIBLE AIRDUCT
  • Long Description:
    AIR HOSE 90mm FLEXIBLE AIRDUCT

Additional Information

  • ABB Type Designation:
    16A
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    AIR HOSE 90mm FLEXIBLE AIRDUCT
  • Made To Order:
    No
  • Medium Description:
    AIR HOSE 90mm FLEXIBLE AIRDUCT
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    AIR HOSE 90mm FLEXIBLE AIRDUCT
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3AFE52612276
  • Selling Unit of Measure:
    piece
  • Short Description:
    AIR HOSE 90mm FLEXIBLE AIRDUCT
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links