Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BIE012063

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BIE012063

General Information

  • Product ID:
    3BIE012063
  • ABB Type Designation:
    16A
  • Catalog Description:
    Advantech RackMount 4U Server
  • Long Description:
    Advantech RackMount 4U Server

Additional Information

  • ABB Type Designation:
    16A
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    Advantech RackMount 4U Server
  • Made To Order:
    No
  • Medium Description:
    Advantech RackMount 4U Server
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    Advantech RackMount 4U Server
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3BIE012738
  • Selling Unit of Measure:
    piece
  • Short Description:
    Advantech RackMount 4U Server
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links