Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000048R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as part of "kit")

Identifier Description Type
3BNP000030R1
DSDI 110K06 Digital Input 32ch. 24V Kit
3BNP000030R2
DSDI 110AV1K02 Redundant Digital Input s Kit
3BNP000031R1
DSDO 115K02 Digital Output kit , 32ch., Kit
3BNP000031R2
DSDO 115NK02 Digital Output, 32ch., 24VD Kit
3BNP000035R2
DSDI 110AV1K03 Master Vote DI for Test S Kit
3BNP000053R2
DSDI 110AV1K03, Digital Input set for Un Kit
3BNP000523R1
DSDI 110K02 Digital input 32ch,24VDC kit Kit
3BNP000526R1
DSDO 115K04 Digital Output Kit Kit
3BSE021522R1
DSDI 110AK21 Digital Input kit Kit
3BSE021523R1
DSDO 115K16 Digital Outp. 32 ch, 24VDC, Kit

Additional Information

  • Medium Description:
    Connection Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSTD N007 Connection Unit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    360 mm
  • Product Net Height:
    65 mm
  • Product Net Width:
    100 mm
  • Product Net Weight:
    0.327 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    2d16f41d-b0d6-4686-b555-320a0601fe5b Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links