Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000132R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BNP000132R1

General Information

  • Product ID:
    3BNP000132R1
  • ABB Type Designation:
    RF190
  • Catalog Description:
    RF190 Power Subrack
  • Long Description:
    Power Subrack

Additional Information

  • Medium Description:
    Power Subrack
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    RF190 Power Subrack
    6 Slots (2x3) for
    Power Converters
    SMPS250 AC/DC

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    480 mm
  • Product Net Height:
    245 mm
  • Product Net Width:
    130 mm
  • Product Net Weight:
    2.8 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links