Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000465R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Kit Contents

Identifier Description Qty Unit Of Measure
26390603-G
DSTK 153 Ribbon Cable 2 piece
3BSE015195R1
DSTA 001A Connection Unit 1 piece
57120001-PC
DSAX 110 Analog Input/Output Board 2 piece

Additional Information

  • Medium Description:
    Redundant Analog In/Out
  • Product Type:
    Control_System_Accessory
  • Technical Information:
    DSAX110K07 Redundant Analog In/Out
    /8 ch. In-8 ch. Out/ /0-10V/0 to +20mA/
    Set incl.
    2 pcs 57120001-PC
    DSAX 110
    1 pc 57120001-PX
    DSTA 001
    2 pcs 26390603-G
    DSTK 153

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Weight:
    1.47 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links