Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BNP000467R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BNP000467R1

General Information

  • Product ID:
    3BNP000467R1
  • ABB Type Designation:
    DSBC 172N
  • Catalog Description:
    DSBC 172N Bus Repeater master
  • Long Description:
    Bus Repeater Master

Where Used (as part of "kit")

Identifier Description Type
3BNP015190R1
SG3000 to SG400 bus extension upgrade ki Kit

Additional Information

  • Medium Description:
    Bus Repeater Master
  • Product Type:
    Communication_Module
  • Technical Information:
    DSBC 172N Bus Repeater Master

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    - ABB Advant Master Process Control System)

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    328.5 mm
  • Product Net Height:
    18 mm
  • Product Net Width:
    238.5 mm
  • Product Net Weight:
    0.378 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    56ae0a22-7b74-4632-89ca-23f283eed2e1 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links